IESNA:LM-63-2002
[TEST]P1644670
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3B-830-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 93W 80CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (48) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.78A 93.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12076.2
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 93.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
1143.6 1602.9 2035.9 2293.2 2499.5 2679.4 2811.0 2848.4 2898.5 3130.3 3576.8 4069.3 4535.4 4952.2 5294.4 
5559.3 5707.8 5752.8 5639.9 5351.3 4823.2 4049.7 3218.6 2464.7 1696.3 1018.8 614.7 447.4 388.8 345.5 303.9 
242.0 172.3 102.7 14.4 0.0 0.0 
1143.6 1608.9 2010.4 2288.9 2496.9 2683.7 2814.4 2855.2 2906.1 3124.3 3565.8 4063.3 4517.5 4929.3 5271.4 
5538.0 5692.6 5742.6 5639.9 5369.9 4874.1 4042.1 3205.8 2448.5 1676.8 1007.8 607.0 448.3 390.5 345.5 301.4 
239.4 170.6 106.1 15.3 0.0 0.0 
1143.6 1589.3 1988.4 2261.7 2483.3 2681.1 2827.2 2885.8 2936.7 3110.7 3479.2 3953.0 4402.1 4793.5 5132.2 
5392.9 5576.2 5661.1 5616.1 5404.7 4993.0 4345.2 3488.5 2699.8 1912.0 1178.4 707.2 477.1 405.8 355.7 306.5 
240.3 180.0 120.6 43.3 0.0 0.0 
1143.6 1582.5 1973.9 2253.2 2491.0 2709.2 2888.3 2984.2 3039.4 3160.0 3434.2 3846.0 4267.9 4644.9 4974.3 
5237.5 5453.1 5597.5 5648.4 5563.5 5302.9 4786.7 4097.3 3249.1 2392.5 1551.1 925.4 563.7 425.3 365.9 311.6 
245.4 192.7 130.7 50.1 0.0 0.0 
1143.6 1536.7 1910.3 2204.0 2446.0 2686.2 2901.0 3053.0 3140.5 3232.1 3410.4 3699.9 4072.7 4440.3 4749.3 
5041.4 5288.4 5486.2 5653.5 5730.8 5658.6 5329.2 4824.0 4110.9 3267.0 2350.0 1490.8 869.4 525.5 410.9 356.6 
286.1 211.4 146.0 62.8 0.0 0.0 
1143.6 1474.7 1839.8 2133.5 2377.2 2632.8 2890.0 3098.9 3244.9 3362.0 3489.4 3666.0 3926.6 4267.9 4622.0 
4940.3 5201.0 5420.0 5652.7 5870.8 6015.2 6021.1 5793.6 5310.5 4571.9 3656.6 2668.4 1723.5 986.5 601.1 420.3 
300.5 184.2 115.5 45.0 0.0 0.0 
1143.6 1422.9 1730.3 2020.6 2267.7 2519.0 2774.5 3013.1 3229.6 3400.3 3557.3 3705.9 3868.1 4093.0 4382.5 
4732.3 5107.6 5473.5 5840.3 6269.0 6674.8 6898.1 7032.3 7006.8 6724.9 6065.3 5048.2 3788.2 2463.0 1319.3 
641.8 325.2 203.8 131.6 69.6 5.9 0.0 
1143.6 1344.8 1583.4 1838.1 2079.2 2311.8 2540.2 2772.8 3008.9 3235.5 3441.9 3621.8 3798.4 3986.1 4189.8 
4419.1 4708.6 5049.0 5433.6 5946.4 6704.6 7373.6 7680.1 8045.1 8232.8 8119.0 7537.4 6494.9 5127.1 3583.6 
2496.9 1559.6 754.8 252.2 113.8 20.4 0.0 
1143.6 1272.7 1429.7 1614.8 1817.7 2020.6 2221.0 2418.0 2616.6 2822.1 3022.4 3216.9 3430.0 3671.1 3916.4 
4199.2 4515.8 4853.7 5268.9 5802.9 6841.3 7741.2 8240.4 8927.2 9731.3 10371.4 10463.9 9981.7 8556.2 
6753.0 4987.9 2811.0 1114.7 394.8 157.9 45.0 0.0 
1143.6 1261.6 1411.0 1584.2 1787.1 1987.5 2173.4 2366.2 2574.2 2781.3 2961.3 3154.9 3365.4 3596.4 3840.9 
4120.2 4436.9 4785.0 5193.3 5740.9 6731.7 7665.6 8172.5 8892.4 9743.1 10424.9 10587.0 10109.1 8654.7 
6779.3 4926.8 2653.1 1037.5 384.6 169.0 45.8 0.0 
1143.6 1197.1 1271.8 1372.8 1485.8 1623.3 1765.1 1909.4 2055.4 2216.7 2367.0 2497.8 2650.6 2806.8 2991.0 
3186.3 3416.4 3675.3 4040.4 4557.4 5318.1 5883.6 6392.1 7083.2 7822.7 8298.1 8309.2 7785.3 6529.7 4983.6 
3221.1 1422.9 551.9 224.1 79.0 19.5 0.0 
1143.6 1164.0 1206.4 1265.0 1345.7 1433.1 1529.9 1625.0 1738.8 1843.2 1944.2 2041.8 2137.8 2234.6 2332.2 
2448.5 2588.6 2760.1 3012.3 3461.4 3928.3 4244.2 4600.7 5082.1 5544.8 5718.9 5459.9 4847.8 3908.8 2963.0 
1877.1 845.6 354.0 155.4 65.4 15.3 0.0 
1143.6 1124.1 1134.3 1164.0 1208.1 1265.9 1325.3 1385.6 1445.8 1501.9 1551.1 1584.2 1614.8 1636.9 1646.2 
1654.7 1665.7 1686.1 1760.8 1875.4 1925.5 1918.7 1930.6 1967.1 1969.7 1847.4 1587.6 1261.6 891.5 640.1 450.8 
296.3 184.2 109.5 57.7 17.0 0.0 
1143.6 1067.2 1032.4 1026.4 1045.1 1079.1 1115.6 1146.2 1167.4 1177.6 1173.3 1156.3 1130.0 1090.1 1041.7 
981.4 919.5 854.9 790.4 734.4 689.4 662.2 650.3 644.4 633.4 608.7 568.0 506.0 415.2 326.9 261.5 203.8 145.2 
92.5 47.5 12.7 0.0 
1143.6 1019.7 960.2 953.4 977.2 1009.5 1040.9 1062.1 1068.0 1059.6 1039.2 1007.8 967.0 919.5 865.1 811.6 
763.3 719.1 684.3 658.0 641.8 635.9 637.6 643.5 650.3 645.2 620.6 573.9 499.2 394.8 302.2 231.8 163.9 88.3 43.3 8.5 
0.0 
1143.6 979.7 918.6 921.2 951.7 982.3 1006.9 1018.8 1016.3 996.7 967.0 929.7 882.1 833.7 793.0 757.3 
728.4 707.2 691.1 678.4 663.9 652.0 646.9 643.5 641.0 630.8 599.4 555.2 506.9 436.4 342.1 242.8 149.4 93.4 38.2 5.1 
0.0 
1143.6 947.5 894.0 905.9 936.4 963.6 981.4 987.4 974.7 947.5 910.1 868.5 825.2 787.0 762.4 750.5 
746.3 730.1 707.2 686.8 668.2 635.9 581.6 555.2 539.1 521.3 505.2 487.3 466.1 436.4 382.9 302.2 253.9 188.5 72.2 0.8 
0.0 
1143.6 920.3 877.0 894.8 923.7 945.8 960.2 956.8 938.1 905.0 866.0 826.1 790.4 765.8 754.8 748.8 739.5 
722.5 695.3 641.0 611.3 597.7 580.7 564.6 545.9 526.4 501.8 480.5 462.7 437.2 402.4 367.6 324.3 242.0 113.8 0.0 0.0 
1143.6 899.9 868.5 889.8 915.2 933.1 940.7 931.4 905.9 870.2 831.2 794.7 768.3 749.7 736.1 720.8 701.3 
653.7 625.7 618.1 607.9 596.8 583.3 568.0 549.3 528.1 506.0 480.5 443.2 404.1 341.3 293.8 228.4 152.0 59.4 0.0 0.0 
1143.6 894.0 864.3 886.4 907.6 923.7 928.0 915.2 888.1 850.7 812.5 778.5 752.2 732.7 713.2 693.6 646.9 
617.2 611.3 607.0 600.2 591.8 580.7 562.9 543.4 522.1 495.8 463.6 416.0 372.7 313.3 255.5 187.6 117.2 73.0 0.0 0.0 
1143.6 885.5 859.2 881.3 899.9 914.4 914.4 899.9 870.2 832.9 793.8 762.4 735.2 715.7 692.8 665.6 619.8 
601.9 601.1 593.5 585.8 574.8 562.0 554.4 541.7 526.4 506.9 480.5 441.5 384.6 308.2 244.5 172.3 158.8 41.6 0.0 0.0 
1143.6 885.5 856.6 881.3 898.2 911.8 912.7 895.7 867.7 829.5 788.7 755.6 730.1 710.6 686.0 658.0 611.3 
597.7 596.0 587.5 579.9 568.0 558.6 551.9 540.8 525.5 507.7 479.7 438.9 374.4 303.1 241.1 161.3 160.5 34.0 0.0 0.0 
